Printed-circuit board connector - MSTBVK 2,5/ 6-ST-5,08 BK - 1716715

The figure shows an 10-position version

DIN rail connector, number of positions: 6, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Direct plug-in block for DIN rail mounting
  • Can be combined with the MSTB 2´,5 range
  • For mounting on a DIN rail NS 15
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1716715
Packing unit 50 pc
Sales key AAAFKA -
Minimum order quantity 50 pc
GTIN 4055626456805
Weight per Piece (excluding packing) 15.630 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close