Printed-circuit board connector - DFK-PC 5/12-GFU-SH-7,62 - 1716276

The figure shows a 5-pos. version of the product

Feed-through header, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 12, pitch: 7.62 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Shroud for professional EMC shield feed-through on the inside of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1716276
Packing unit 10 pc
Sales key AABCDA -
Minimum order quantity 10 pc
GTIN 4046356136891
Weight per Piece (excluding packing) 31.000 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close