MSTB 2,5/ 4-ST GY31 2CPBDWH:N- - 1715980

The figure shows a 10-pos. version of the product in green

PCB connector, number of positions: 4, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: blue grey, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715980
Packing unit 50 pc
Sales key AAAFAA -
Minimum order quantity 50 pc
GTIN 4055626499697
Weight per Piece (excluding packing) 6.913 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close