SPT 1,5-2,5/ 9-H-3,5-5,0 SO - 1715962

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 400 V, pitch: 5 mm, number of positions: 9, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715962
Packing unit 50 pc
Sales key AAAFBA -
Minimum order quantity 100 pc
GTIN 4055626475950
Weight per Piece (excluding packing) 10.580 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close