PCB terminal block - PTSA 0,5/11-2,5-ZI GY - 1715946

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 250 V, pitch: 2.5 mm, number of positions: 11, connection method: Push-in spring connection, mounting: Wave soldering, color: gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715946
Packing unit 50 pc
Sales key AACBAA -
Minimum order quantity 50 pc
GTIN 4055626437392
Weight per Piece (excluding packing) 3.836 g

Configurator

You can configure this product!



PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close