PCB terminal block - KDS10/SO- 9 - 1715594

The figure shows a 5-pos. version of the product

PCB terminal block, nom. voltage: 320 V, pitch: 10 mm, number of positions: 9, color: green

Price:

Overview

Technical data

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Potentials can be easily looped through with additional connection to the PCB
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo

Key Commercial Data

Orderkey 1715594
Packing unit 10 pc
Sales key AABDAA -
Minimum order quantity 10 pc
GTIN 4055626406794
Weight per Piece (excluding packing) 2.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close