Feed-through header - MSTBW 2,5/ 5-GF-5,086,03HTBKAU - 1715497

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, color: black, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo

Key Commercial Data

Orderkey 1715497
Packing unit 50 pc
Sales key AAAFDA -
Minimum order quantity 50 pc
GTIN 4046356103527
Weight per Piece (excluding packing) 4.400 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close