PCB terminal block - MKDSN 1,5/ 3 SSC - 1715355

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 13.5 A, pitch: 5 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715355
Packing unit 250 pc
Sales key AAABEA -
Minimum order quantity 250 pc
GTIN 4055626405537
Weight per Piece (excluding packing) 2.800 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close