Printed-circuit board connector - DFMC 1,5/ 5-ST-3,5 BD:GND1QSO - 1715317

The figure shows a 10-pos. version with 20 contacts

PCB connector, number of positions: 5, pitch: 3.5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715317
Packing unit 50 pc
Sales key AAAEAF -
Minimum order quantity 50 pc
GTIN 4055626447391
Weight per Piece (excluding packing) 5.370 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close