Printed-circuit board connector - FKC 2,5 HC/ 7-ST-5,08BKLCBUBD2 - 1715182

The figure shows a 10-position version of the product

PCB connector, number of positions: 7, pitch: 5.08 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Quick and convenient testing using integrated test option
Logo Logo Logo

Key Commercial Data

Orderkey 1715182
Packing unit 50 pc
Sales key AABABA -
Minimum order quantity 50 pc
GTIN 4055626437484
Weight per Piece (excluding packing) 12.420 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close