Printed-circuit board connector - FMC 1,5/10-ST-3,5BKLCBUBD2-1Q - 1715176

The figure shows a 10-position version of the product

PCB connector, number of positions: 10, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
Logo Logo Logo

Key Commercial Data

Orderkey 1715176
Packing unit 50 pc
Sales key AAAEAB -
Minimum order quantity 50 pc
GTIN 4055626437422
Weight per Piece (excluding packing) 5.380 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close