FK-MCP 1,5/20-ST-3,81 BD:1-20 - 1715164

The figure shows a 10-position version of the product

PCB connector, number of positions: 20, pitch: 3.81 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo

Key Commercial Data

Orderkey 1715164
Packing unit 50 pc
Sales key AAAEAB -
Minimum order quantity 500 pc
GTIN 4055626395685
Weight per Piece (excluding packing) 17.859 g

Configurator

You can configure this product!



PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close