Printed-circuit board connector - DMCV 1,5/20-G1F-3,5-LR P26THRR - 1715097

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 20, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Screwable flange for superior mechanical stability
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
  • Small component size for applications where space is at a premium
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715097
Packing unit 180 pc
Sales key AAAEGB -
Minimum order quantity 220 pc
GTIN 4055626405360
Weight per Piece (excluding packing) 2.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close