Pin strip - PSTD 1,3/ 4-5,0 L39 NZ - 1715086

Pin strip, number of positions: 4, pitch: 5 mm, color: black, contact surface: Tin, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Optimum pin geometry for all COMBICON pin strip connectors
Logo Logo

Key Commercial Data

Orderkey 1715086
Packing unit 250 pc
Sales key AACLBA -
Minimum order quantity 250 pc
GTIN 4046356101684
Weight per Piece (excluding packing) 1.959 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close