Printed-circuit board connector - MSTB 2,5/ 3-STZ-5,08 VPE500 - 1715057

The figure shows a 10-position version of the product

PCB connector, number of positions: 3, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1715057
Packing unit 1

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close