PCB terminal block - MKDSP 10N/ 5-10,16 GY - 1714994

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 10.16 mm, number of positions: 5, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: gray. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Quick and convenient testing using integrated test option
  • The latching on the side enables various numbers of positions to be combined
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714994
Packing unit 50 pc
Sales key AABDAA -
Minimum order quantity 50 pc
GTIN 4055626383378
Weight per Piece (excluding packing) 37.540 g

Configurator

You can configure this product!



PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close