Feed-through header - MVSTBR 2,5/ 4-ST BD:X4/1-4 - 1714973

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 4, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714973
Packing unit 50 pc
Sales key AAAFBA -
Minimum order quantity 50 pc
GTIN 4055626396958
Weight per Piece (excluding packing) 8.440 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close