new

IDC female connectors - FP 1,27/ 16-FWL - 1714903

The figure shows a 12-pos. version with 12 contacts

IDC female connector, Nominal current at 20 °C: 1.2 A, Test voltage: 500 V AC, number of positions: 16, pitch: 1.27 mm, color: black, contact surface: Gold

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
  • For individual assembly: IDC female connectors without flat-ribbon cable for maximum flexibility in the device
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714903
Packing unit 400 pc
Sales key AADACA -
Minimum order quantity 400 pc
GTIN 4055626402833
Weight per Piece (excluding packing) 2.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close