TVFKC 1,5/ 4-ST YE 2CPBD-M0 SO - 1708382

No picture available

Plug component, nominal current: 10 A, number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, color: yellow, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708382
Packing unit 50 pc
Sales key AAAFBB -
Minimum order quantity 50 pc
GTIN 4046356995610
Weight per Piece (excluding packing) 6.324 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close