PCB terminal block - SMKDSN 1,5/16-5,08 BD:1-16 - 1707991

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 13.5 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 16, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Angled connection enables multi-row arrangement on the PCB
  • Extremely small design for the respective conductor cross section
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707991
Packing unit 50 pc
Sales key AAABEA -
Minimum order quantity 50 pc
GTIN 4055626225180
Weight per Piece (excluding packing) 16.658 g
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close