Printed-circuit board connector - FKCT 2,5/ 8-ST-5,08 BS:1-8 - 1707973

No picture available

Plug component, nominal current: 12 A, number of positions: 8, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin



Technical data



Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707973
Packing unit 50 pc
Sales key AAAFAB -
Minimum order quantity 50 pc
GTIN 4046356958486
Weight per Piece (excluding packing) 12.860 g
Country of origin DE (Germany)


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.