PCB terminal block - MKDS 1/ 4-3,5 HT BK R24 - 1707948

The figure shows the 3-pos. version

PCB terminal block, nominal current: 13.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: THR soldering, conductor/PCB connection direction: 0 °, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Extremely small design for the respective conductor cross section
  • Designed for integration into the SMT soldering process
Logo Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707948
Packing unit 140 pc
Sales key AAABCA -
Minimum order quantity 140 pc
GTIN 4046356953689
Weight per Piece (excluding packing) 5.220 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close