MSTB 2,5/ 8-ST BDWH:9-16 Q - 1707070

No picture available

Plug component, nominal current: 12 A, number of positions: 8, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707070
Packing unit 50 pc
Sales key AAAFAA -
Minimum order quantity 50 pc
GTIN 4046356898324
Weight per Piece (excluding packing) 13.022 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close