MC 1,5/ 2-G-3,5 GY7031 - 1706296

No picture available

Header, nominal current: 8 A, number of positions: 2, pitch: 3.5 mm, color: blue grey, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706296
Packing unit 50 pc
Sales key AAAECA -
Minimum order quantity 50 pc
GTIN 4046356845342
Weight per Piece (excluding packing) 0.420 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close