GMSTBA 2,5 HC/ 8-G-7,62 GY7035 - 1705765

No picture available

Header, nominal current: 16 A, number of positions: 8, pitch: 7.62 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705765
Packing unit 50 pc
Sales key AABAAA -
Minimum order quantity 50 pc
GTIN 4046356796835
Weight per Piece (excluding packing) 3.580 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close