Printed-circuit board connector - IPC 16/ 3-STF-SH-10,16 KMGYNZ1 - 1705465

The figure shows a 4-position version

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: light gray, contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Shield for adherence to the EMC requirements and an optional strain relief
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705465
Packing unit 50 pc
Sales key AABECA -
Minimum order quantity 50 pc
GTIN 4046356032285
Weight per Piece (excluding packing) 68.127 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close