FRONT-GMSTB 2,5/ 6-ST-7,62BDNZ - 1704955

No picture available

Plug component, nominal current: 12 A, number of positions: 6, pitch: 7.62 mm, connection method: Front screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704955
Packing unit 50 pc
Sales key AAAFAA -
GTIN 4046356745949
Weight per Piece (excluding packing) 19.774 g
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close