Printed-circuit board connector - MCVU 1,5/12-GFD-3,81 BD:11-20 - 1704937

No picture available

Plug component, nominal current: 8 A, number of positions: 12, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Screwable flange for superior mechanical stability
  • Laterally mounted flange for screw connection in the housing or on the mounting plate
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704937
Packing unit 50 pc
Sales key AAAEJB -
Minimum order quantity 50 pc
GTIN 4046356744850
Weight per Piece (excluding packing) 13.150 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close