Printed-circuit board connector - MCD 0,5/10-G1-2,5 HT BKCP10,11 - 1704682

No picture available

Header, nominal current: 4 A, number of positions: 10, pitch: 2.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
Logo Logo Logo

Key Commercial Data

Orderkey 1704682
Packing unit 50 pc
Sales key AAADGB -
Minimum order quantity 50 pc
GTIN 4046356731836
Weight per Piece (excluding packing) 8.619 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close