MSTB 2,5/ 2-G BD:I2+,I2- - 1704529

No picture available

Header, nominal current: 12 A, number of positions: 2, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704529
Packing unit 50 pc
Sales key AAAFDA -
Minimum order quantity 50 pc
GTIN 4046356727877
Weight per Piece (excluding packing) 0.974 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close