Pin strip - PST 1,3/ 3-LV-5,0 - 1704453

The figure shows a 10-position version of the product

Pin strip, nominal current: 14 A, rated voltage (III/2): 400 V, number of positions: 3, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, Specifically for PT 2,5/..-PVH

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704453
Packing unit 250 pc
Sales key AACLBA -
GTIN 4046356009553
Weight per Piece (excluding packing) 1.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close