Printed-circuit board connector - MCV 0,5/10-G-2,5 THTPIN26R44 - 1704152

Header, nominal current: 4 A, number of positions: 10, pitch: 2.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704152
Packing unit 220 pc
Sales key AAADDB -
Minimum order quantity 220 pc
GTIN 4017918992880
Weight per Piece (excluding packing) 5.058 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close