PCV 35 HC/ 4-GF-15,00 GY - 1704057

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 125 A, number of positions: 4, pitch: 15 mm, color: gray, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Double flange for space-optimized screw connection on the housing panel and with the connector
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704057
Packing unit 25 pc
Sales key AABGBA -
Minimum order quantity 25 pc
GTIN 4046356672900
Weight per Piece (excluding packing) 85.720 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close