PC 6/ 3-STF-10,16 GY - 1704048

No picture available

Plug component, nominal current: 41 A, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Silver



Technical data



Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Screwable flange for superior mechanical stability
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704048
Packing unit 50 pc
Sales key AABCCA -
GTIN 4046356672849
Weight per Piece (excluding packing) 28.507 g


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.