Printed-circuit board connector - GIC 2,5 HC/ 3-G-7,62 GY - 1703831

No picture available

Header, nominal current: 16 A, number of positions: 3, pitch: 7.62 mm, Color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703831
Packing unit 50 pc
Sales key AABAAA -
Minimum order quantity 50 pc
GTIN 4046356666039
Weight per Piece (excluding packing) 4.700 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close