Printed-circuit board connector - FKCT 2,5/ 4-ST RDBK BDWH:58-78 - 1703787

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, color: red, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703787
Packing unit 50 pc
Sales key AAAFAB -
GTIN 4046356664554
Weight per Piece (excluding packing) 7.135 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close