Printed-circuit board connector - GMSTBVA 2,5 HC/ 4-G-7,62 WH - 1703484

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 16 A, number of positions: 4, pitch: 7.62 mm, color: white, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Closed contour for optimum stability of the plug-in connection
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703484
Packing unit 50 pc
Sales key AABAAA -
Minimum order quantity 50 pc
GTIN 4046356654432
Weight per Piece (excluding packing) 2.163 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close