PCB terminal block - PLH 16/ 2-15 MIX BK/RD - 1703268

No picture available

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 15 mm, number of positions: 2, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: multi-color

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703268
Packing unit 25 pc
Sales key AABEAA -
GTIN 4046356646628
Weight per Piece (excluding packing) 18.240 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close