Housing - DFK-IPCV 16/ 7-GF-10,16 - 1703263

The figure shows a 5-pos. version of the product

Header, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 7, pitch: 10.16 mm, color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703263
Packing unit 10 pc
Sales key AABEDA -
Minimum order quantity 10 pc
GTIN 4046356031776
Weight per Piece (excluding packing) 36.886 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close