Printed-circuit board connector - ISPC 5/ 2-STGCL-7,62BDMC:RD,BK - 1702617

No picture available

Plug component, nominal current: 41 A, number of positions: 2, pitch: 7.62 mm, connection method: Push-in spring connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702617
Packing unit 50 pc
Sales key AABCCA -
GTIN 4046356599962
Weight per Piece (excluding packing) 9.850 g
Country of origin BG (Bulgaria)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close