Printed-circuit board connector - MSTBC 2,5/ 2-ST-5,08 BK - 1702576

The figure shows an 10-position version

PCB connector, nominal current: 12 A, number of positions: 2, pitch: 5.08 mm, connection method: Crimp connection, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702576
Packing unit 50 pc
Sales key AAAFAD -
Minimum order quantity 50 pc
GTIN 4046356591966
Weight per Piece (excluding packing) 1.195 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close