PT 1,5/ 2-PH-3,5 BD:A,B - 1702356

No picture available

Plug component, nominal current: 8 A, number of positions: 2, pitch: 3.5 mm, connection method: Screw connection with wire protector, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702356
Packing unit 250 pc
Sales key AACFAA -
GTIN 4046356583817
Weight per Piece (excluding packing) 1.426 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close