Printed-circuit board connector - PTDA 1,5/ 8-PH-3,5 BD:G1,G2-G8 - 1702311

No picture available

Plug component, nominal current: 8 A, number of positions: 8, pitch: 3.5 mm, connection method: Push-in spring connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702311
Packing unit 50 pc
Sales key AACHBA -
GTIN 4046356582445
Weight per Piece (excluding packing) 9.420 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close