Header - MCDN 1,5/ 8-G1-3,5 RNP26THR4CP - 1702171

No picture available

Header, nominal current: 8 A, number of positions: 8, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Intuitive locking mechanism prevents accidental disconnection
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702171
Packing unit 50 pc
Sales key AAAEFB -
Minimum order quantity 50 pc
GTIN 4046356573924
Weight per Piece (excluding packing) 6.012 g
Country of origin BG (Bulgaria)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close