Header - GMSTBA 2,5/ 2-G-7,62 BD:N QSO - 1702149

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 7.62 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Closed contour for optimum stability of the plug-in connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702149
Packing unit 50 pc
Sales key AAAFDA -
Minimum order quantity 50 pc
GTIN 4046356572897
Weight per Piece (excluding packing) 1.283 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close