Header - MDSTBA 2,5/ 3-G-5,08 RD - 1701924

No picture available

Header, nominal current: 10 A, number of positions: 3, pitch: 5.08 mm, color: red, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701924
Packing unit 50 pc
Sales key AAAFGA -
Minimum order quantity 50 pc
GTIN 4046356566612
Weight per Piece (excluding packing) 4.549 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close