Plug - ZEC 1,0/15-ST-3,5C7R1,15YEBDP1 - 1701874

No picture available

Direct connector, nominal current: 8 A, number of positions: 15, pitch: 3.5 mm, connection method: Spring-cage connection, color: yellow, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701874
Packing unit 50 pc
Sales key AAAFMA -
Minimum order quantity 50 pc
GTIN 4046356564021
Weight per Piece (excluding packing) 17.330 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close