Plug - PT 1,5/ 2-PVH-5,0-A YE BD:-151 - 1701837

No picture available

Plug component, nominal current: 10 A, number of positions: 2, pitch: 5 mm, connection method: Screw connection with wire protector, color: yellow, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701837
Packing unit 250 pc
Sales key AACFBA -
Minimum order quantity 250 pc
GTIN 4046356562614
Weight per Piece (excluding packing) 2.266 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close