Plug - FK-MPT 0,5/ 4-ST-3,5BD:V,W,+,- - 1701576

No picture available

Plug component, nominal current: 4 A, number of positions: 4, pitch: 3.5 mm, connection method: Push-in spring connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701576
Packing unit 50 pc
Sales key AACHAA -
Minimum order quantity 50 pc
GTIN 4046356544887
Weight per Piece (excluding packing) 1.616 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close