Base strip - PTSM 0,5/10-HV-2,5-THR R44 - 1701567

The figure shows the 3-pos. version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 10, pitch: 2.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701567
Packing unit 330 pc
Sales key AACMBA -
Minimum order quantity 330 pc
GTIN 4046356544238
Weight per Piece (excluding packing) 2.850 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close